For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
NVR ED VA - Screw-in socket, straight
Bill of material
NVR NW 20 L ED VA
DES
Identifier
NVR NW 20 L ED VA
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
22 mm
G
Thread G
G 3/4" -14
I
Length I
16 mm
L
Length L
48.5 mm
SW
Width across flats SW
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.